MPF-0448M1R43F-P
OptiSheath® MultiPort Flex Terminal, OptiTap® non-pinned to OptiTip® non-pinned 4 Port, 4.8 mm ClearCurve® Rugged Drop Cable, black jacket, individual packaging
General Specifications
| Product Number | MPF-0448M1R43F-P |
| Product Type | Terminals |
| Environment | Outdoor |
| Fiber Category | ClearCurve® ZBL |
| Packaging | Individual Pack |
| Termination | Both ends |
| Installation Methods | Underground |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Design and Test Criteria | Designed and tested to Telcordia GR-3120 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 4 |
| Number of ports - cut | 4 |
| Number of single-fiber ports, SC APC connector | 4 |
| Pigtail Length | 0.44 m |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Cable Length | 0.44 m |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.4 dB |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Specifications - Connector A
| Connector Type | OptiTip® MT Connector (non-pinned) |
| Insertion Loss, Max. | 0.4 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Reflectance, Typical | ≤ -65 dB (optical return loss) |
Specifications - Connector B
| Connector Type | SC APC OptiTap® Inline Connector (female) |
| Polish | APC |
Dimensions
| Width | 0.44 m |
| Weight | 0.21 kg |
Ordering Information
| Units per Delivery | 1/1 |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices