text.skipToContent text.skipToNavigation

TKT-UNICAM-PFC

UniCam® High-Performance Installation Toolkit  LC, SC and ST® compatible

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number TKT-UNICAM-PFC
EAN Code 4042673619444
Product Category Core Product / FastShip
Product Type Connector Tools and Toolkits
Compatibility LC, SC and ST® compatible
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 48.26 cm
Width 35.56 cm
Depth 19.69 cm
Weight 3.9 kg
Ordering Information
Package Contents "UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools"
Units per Delivery 1/1
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance