
OptiSheath® MF4 MultiPort Terminal, SLM cable bare end
The OptiSheath® MF2 or MF4 MultiPort Terminal Solution is ideal for fiber-to-the-antenna (FTTA) applications. This innovative solution includes the OptiSheath MF2 or MF4 MultiPort Terminal and remote radio cable assemblies (RRCAs). These cable assemblies feature OptiTip® Multifiber Connector technology to create the optical link between the remote radio unit and a tower-top consolidation terminal, such as the MF2 or MF4 terminal.
OptiSheath MF2 or MF4 MultiPort Terminals are available with two, three, four, six, eight, or 12 OptiTip multifiber connector ports, each with two or four fibers. The OptiTip connector features the MT connector ferrule in a hardened connector body.
The terminals are available with either an integrated cable stub or without a stub. The integrated cable stub comes in a range of cable lengths in flat and round cable designs. The stub can be ordered as a bare end for splicing or preterminated for plug-in connections. Non-stubbed OptiSheath MF2 and MF4 MultiPort Terminals are used with an OptiTip vertical cable assembly as an input from the base station. Multifiber connector ports support various network designs, and spare ports provide a fast track for growth. The terminal is designed to allow for quick, easy, and reliable deployments. Where a tower-top consolidation terminal is used, the RRCA creates a short link to each remote radio. The assemblies are made with lightweight, low-profile cables and offer a range of single-fiber and multifiber connector options.
Products
Product Number | Product Name | |
---|---|---|
MF04-007740EMLS050M | OptiSheath® MF4 MultiPort Terminal, SLM cable bare end, 10 port, Single-mode (OS2), 50 m |