text.skipToContent text.skipToNavigation

Plug & Play™ Indoor Loose Tube Trunk

Plug & Play™ systems trunk connections are available in fiber counts of 12 to 144 fibers with MTP® connectors on both ends, or terminated with MTP® Connectors on one end of the trunk and single or dual fibre connectors on the other end for applications requiring one end of the trunk to connect directly into system equipment or patch panels. Using the MTP® connector, a 12 -fiber push/pull optical connector with a footprint similar to the SC simplex connector, high density and rapid deployment with space savings and minimal error can be realized. The MTP® connector, used in conjunction with high-density loose tube cable, provides a space saving of up to 45 percent and three times the fiber-tray capacity over traditional bulkier cabling solutions. Cable tray weight and cooling air impediment are minimized. Optional brackets are available for mounting the furcation points into equipment racks and cabinets.

Products

产品编码 Product Name
N690548QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 48 F
N690548TEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM3, MTP® to LC, 48 F
N696948QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 48 F
N696948TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 48 F
N900448GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 48 F
N909048GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 48 F
N939348QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 48 F