text.skipToContent text.skipToNavigation

HDWR-GRND-KIT

Grounding Kit for Hardware  Includes two wires, one sheath ground clip and one ground bus

Contact Distributor for Lead Time

General Specifications
Product Number HDWR-GRND-KIT
Product Type Grounding Hardware
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type Grounding Hardware
Ordering Information
Package Contents Ground BUS Bar, Qty 2 #6 AWG Ground Straps, Qty 1 Cable Armor Grounging Clamp
Shipping Weight 1.2 kg
Units per Delivery 1/1