CDF-RJ-BKT
CDF Frame-mount bracket for 1 U-clip
通用规范
| 产品编码 | CDF-RJ-BKT |
| Product Type | Accessories |
| Accessory Type | PCH |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Color | Black |
| 配线箱材料 | 金属 |
Connector Specs
| Housing Color | Metal |
| Housing Material | Metal |
Dimensions
| Height | 150 mm |
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.4 kg |
| Units per Delivery | 1/1 |