text.skipToContent text.skipToNavigation

EDGE-CPCVR-PRH

EDGE™ Port Replication Housing Accessory  Module Panel Blank-out, covers/blanks 2 module slots

Contact Distributor for Lead Time

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Color Black
Design - Adapter
Housing Color Black
Dimensions
Height 356 mm
Width 88.6 mm
Weight 0.1 kg
Ordering Information
Package Contents Panel Connector Cover for Port Replication Housing
Packaging Method Cardboard box
Shipping Weight 1.2 kg
Units per Delivery 1/1
Shipping Height 545 mm
Shipping Width 171.4 mm
Shipping Depth 1964 mm