EDGE-EMOD-STRN
EDGE™ Strain-Relief Bracket EMOD, 1U
                General Specifications
        | Product Number | EDGE-EMOD-STRN | 
| Brand | EDGE™ | 
| Product Type | Accessories | 
| Mounting Type | Rack-mount | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Housing Type | EDGE™ | 
| Color | Black | 
                Design - Adapter
        | Housing Color | Black | 
                Dimensions
        | Height | 445 mm | 
                Ordering Information
        | Package Contents | EDGE™ Fixed 1U module bracket strain relief accessory | 
| Shipping Weight | 1.2 kg | 
| Height Unit | 1 U | 
| Units per Delivery | 1/1 |