BCE-KIT-SPLT
Rack Accessory Split Brush Cable Entry Grommet Kit
You might also be interested in
Part #
PR2ADJAA1NNNNNNN0PFWF
General Specifications
| Product Number | BCE-KIT-SPLT |
| Product Type | Frames and Cable Managers |
| Mounting Type | Rack 19-in |
| Application | Data Center, Local Area Network (LAN), Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 280 mm |
| Weight | 0.7 kg |
Ordering Information
| Shipping Weight | 0.9 kg |
| Units per Delivery | 1/1 |