CCH Cassette



CCH cassettes enable fast field termination and easy modular management of connectorization within the housing. The pass-through splicing cassette enables through splicing in the CCH cassette footprint.
A CCH termination and slack storage cassette option with no splice tray, suitable for use with field-installable connectors, is also available.
Each cassette is shipped with one rail for use with CCH-01U/2U/3U housings and two rails used with CCH-04U and the WCH-02P/4P/6P housings. Grommets and cable ties for strain relief, and protective braided tubing for incoming cable are also included.
Mounting Type
Rack- and Wall-mount
Productos
Número del producto | Nombre del producto | |
---|---|---|
CCH-CF | CCH Cassette, Termination and Slack Storage, empty, no splice tray, for one CCH adapter panel | |
CCH-CS-PST | CCH Cassette, Pass-Through Splicing Applications |