CCHE Panel, MTP

The panels are used with field-installable connectors or in applications where the preconnectorized cables are routed directly from the equipment to the piece of inter-connect hardware. This provides an efficient way to securely mate two or more connectors.
Closet connector housing panels are offered in 6-, 8-, 12-, 16- and 24-fiber panels for use with the LANscape® solutions hardware products. The panels are used with field-installable connectors or in applications where the pre-connectorized cables are routed directly from the equipment to the inter-connect hardware. The panels are available with a variety of industry-standard adapter types. In most applications, the closet connector housing panels are designed for applications where specified labeling and connector identification are required. This is accomplished by the use of colored icons with different symbols molded into the icon.
Produits
Référence du produit | Nom du produit | |
---|---|---|
CCHE-CP48-E3 | CCHE Panel, MTP 48 F, 50 µm multimode (OM3) | |
CCHE-CP72-89 | CCHE Panel, black, 6 MTP, UPC, black OS2 | |
CCHE-CP72-E3 | CCHE Panel, black, 6 MTP, aqua OM3 | |
CCHE-CP96-89 | CCHE Panel, black, 8 MTP, UPC, black OS2 | |
CCHE-CP96-E3 | CCHE Panel, black, 8 MTP, turqouise OM3 | |
CCHE-CPE4-89 | CCHE Panel, black, 12 MTP, UPC, black OS2 | |
CCHE-CPE4-E3 | CCHE Panel, black, 12 MTP, turqouise OM3/OM4 |