text.skipToContent text.skipToNavigation

Splice Trays

Corning offers a family of splice tray kits suitable for use with Corning Fiber NIDs.

FNI-NG splice tray kits are available as optional accessories that allow splice trays to be added to existing FNI-NG series fiber NIDs. These splice trays are made of plastic, and are available equipped with one SC simplex or LC duplex fiber adapters.

FNI-ST splice tray kit is a black metal splice tray for up to 4 heat shrink splices. This splice tray kit is suitable for use in any Corning FNI type fiber NID.


Produits

Référence du produit Nom du produit
80610616874 Splice Trays
80610859904 Splice Trays
80610859912 Splice Tray, Large Fiber Splice Organizer Tray
80611316516 Splice Tray, Large Fiber Splice Organizer Tray
80611316557 Splice Trays