UCNCP Closures
Corning universal closures family is designed to protect splices and store excess buffer tube lengths to fiber optic cables.
The body of the closure consists of a mechanical or heat-shrinkable end cap (type UCNCP) and a canister held together by means of a clamping ring. All components are made of thermoplastic material, resistant against common environmental influences.
The heat-shrinkable end cap is one single pre-molded piece with sealed ports. It has one oval port for mid span access of one cable and various round ports for branching cables: the number and size of round ports depend on the closure size. A permanent elastic sealing ring allows the closure to be tightly closed and reentered.
Maximum Splice Fiber Capacity
Products
| Product Number | Product Name | |
|---|---|---|
| S46998-A2-A117 | UCNCP Closures, 9-24 MAX, with mechanical sealing | |
| S46998-A2-A118 | UCNCP Closures, 9-28 MAX, with mechanical sealing | |
| S46998-A2-A130 | UCNCP Closures, 5-18, with mechanical sealing | |
| S46998-A2-A131 | ||
| S46998-A2-A132 | ||
| S46998-A2-A133 | ||
| S46998-A2-A134 | UCNCP Closures, 9-18, with mechanical sealing | |
| S46998-A2-A135 | ||
| S46998-A2-A160 | UCNCP Closures, 9-20 MAX, with mechanical sealing | |
| S46998-A2-A163 | Fechamento da cúpula UCNCP 9-20 com sistema MAX, com tampa mecânica e armazenamento extra de buffer | |
| S46998-A2-A164 | UCNCP Closures, 9-24 MAX, with mechanical sealing and extra buffer tube storage | |
| S46998-A2-A165 | Fechamento da cúpula UCNCP 9-28 com sistema MAX, com tampa mecânica e armazenamento extra de buffer | |
| S46998-A2-A180 | UCNCP 20/09 Dome Encerramento com sistema MAX, com tampa encolher-calor | |
| S46998-A2-A181 | UCNCP Closures, 9-24 MAX, with heat-shrink sealing | |
| S46998-A2-A182 | Fechamento da cúpula UCNCP 9-28 com sistema MAX, com sistema de fechamento termocontrátil, fechamento da cúpula UCNCP 9-28, com vedação termocontrátil | |
| S46998-A2-A183 | Fechamento da cúpula UCNCP 9-20 com sistema MAX, com sistema de fechamento termocontrátil e armazenamento extra de buffer, fechamento da cúpula UCNCP 9-20, com vedação termocontrátil | |
| S46998-A2-A184 | Fechamento da cúpula UCNCP 9-24 com sistema MAX, com sistema de fechamento termocontrátil e armazenamento extra de tubo loose, fechamento da cúpula UCNCP 9-24, com vedação termocontrátil | |
| S46998-A2-A185 | Fechamento da cúpula UCNCP 9-28 com sistema MAX, com sistema de fechamento termocontrátil e armazenamento extra de buffer, fechamento de cúpula UCNCP 9-28, com vedação termocontrátil | |
| S46998-A2-A40 | Encerramentos da UCNCP, 5-10, tipo-S | |
| S46998-A2-A41 | UCNCP Closures, 7-10 in-line closure, S-type | |
| S46998-A2-A42 | Encerramentos da UCNCP, 7-20, tipo-S | |
| S46998-A2-A43 | Encerramentos da UCNCP, 9-20, tipo-S | |
| S46998-A2-A44 | Encerramentos da UCNCP, 7-10, tipo-E | |
| S46998-A2-A45 | Encerramentos da UCNCP, 7-20, tipo-E | |
| S46998-A2-A46 | UCNCP Closures, 9-20 in-line closure, E-type |