text.skipToContent text.skipToNavigation
Vous pourriez également être intéressé par

Produits

Référence du produit Nom du produit
C45402-Z3-C31 FRECAP, Valve for tightness testing
C46197-A7-A66 Standard splice tray for 12 splice protectors, pack of 10
C46197-A7-A69 Boitiers - Accessoires
C46197-A7-A70 Standard splice tray for 12 splice protectors, pack of 2
C46197-K11-C32 MFT Splice Tray for 24 heat shrink splice protectors, without hinge, single pack
C46197-K11-C33 MFT splice tray for 24 crimp splice protectors, without hinge, single pack
C46197-K11-C8 Cover for splice tray MFT, 1 piece
C46197-K17-C220 SE splice tray for 4 mechanical splices or 3x 1:2 splitter, grey
C46197-K17-C23 SE Tray, for water sensor and 2 crimp splice protectors
C46197-K17-C5 Cover for SC MAX splice tray, spare part (two covers included with the closure, cover required for the top tray only)
C46197-K17-C6 Cover for SE MAX splice tray, spare part (two covers included with the closure, cover required for the top tray only)
C46197-K5-B8 Strain-relief, UCAO, main cable, plastic
C46197-K8-C48 Dummy plug for main cable entry port, UCNCP 9
C46197-K8-C49 Dummy plug UCNCP 5 and UCNCP 7
S45754-A3-C72 Cable entry kit, SST flat drop cable
S45754-A3-R21 Branching set UCAO 4-9 with compression fitting, 1x8-13 mm, without strain relief
S45754-A3-R25 Branching set UCAO 4-9 with compression fitting, 1x8-13 mm, includes strain relief
S45754-A3-R54 Boitiers - Accessoires
S45754-A3-R55 Boitiers - Accessoires
S45754-A3-R60 Boitiers - Accessoires
S45754-A3-R69 Boitiers - Accessoires
S45756-M2-A3 Boitiers - Accessoires
S45756-M3-A2 Boitiers - Accessoires
S45756-M3-A4 Boitiers - Accessoires
S45756-M3-A9 Boitiers - Accessoires
S45756-M4-A25 Sealing tape for UCNP / UCNCP 4/5 (170 x 25 mm + 170 x 35 mm)
S45756-M4-A26 Sealing tape for UCNP / UCNCP 6/7 (215 x 25 mm + 215 x 35 mm)
S45756-M4-A27 Boitiers - Accessoires
S45756-M5-A1 Boitiers - Accessoires
S45756-M5-A2 Boitiers - Accessoires
S45756-M5-A4 Boitiers - Accessoires
S45756-M5-A7 Boitiers - Accessoires
S45756-M5-A9 Boitiers - Accessoires
S45756-M7-A4 Boitiers - Accessoires
S46998-A0019-R067 Boitiers - Accessoires
S46998-A19-R20 Boitiers - Accessoires
S46998-A19-R21 Boitiers - Accessoires
S46998-A19-R22 Boitiers - Accessoires
S46998-A19-R23 Boitiers - Accessoires
S46998-A19-R24 Boitiers - Accessoires
S46998-A19-R25 Boitiers - Accessoires
S46998-A19-R26 Boitiers - Accessoires
S46998-A19-R27 Boitiers - Accessoires
S46998-A19-R28 Boitiers - Accessoires
S46998-A19-R29 Boitiers - Accessoires
S46998-A19-R40 Boitiers - Accessoires
S46998-A19-R41 Boitiers - Accessoires
S46998-A19-R42 Boitiers - Accessoires
S46998-A19-R43 Boitiers - Accessoires
S46998-A19-R47 Boitiers - Accessoires
S46998-A19-R48 Boitiers - Accessoires
S46998-A19-R50 Boitiers - Accessoires
S46998-A19-R51 Boitiers - Accessoires
S46998-A19-R63 Boitiers - Accessoires
S46998-A2-R100 Boitiers - Accessoires
S46998-A2-R101 Boitiers - Accessoires
S46998-A2-R103 Boitiers - Accessoires
S46998-A2-R104 Boitiers - Accessoires
S46998-A2-R112 Boitiers - Accessoires
S46998-A2-R113 Boitiers - Accessoires
S46998-A2-R114 Boitiers - Accessoires
S46998-A2-R117 Boitiers - Accessoires, Gestion complémentaire de tubes
S46998-A2-R120 Boitiers - Accessoires
S46998-A2-R121 Boitiers - Accessoires
S46998-A2-R122 Boitiers - Accessoires
S46998-A2-R123 Boitiers - Accessoires
S46998-A2-R131 Boitiers - Accessoires
S46998-A2-R132 Boitiers - Accessoires
S46998-A2-R135 Boitiers - Accessoires
S46998-A2-R136 Boitiers - Accessoires
S46998-A2-R139 Boitiers - Accessoires
S46998-A2-R145 Boitiers - Accessoires
S46998-A2-R152 Boitiers - Accessoires
S46998-A2-R153 Boitiers - Accessoires
S46998-A2-R170 Boitiers - Accessoires
S46998-A2-R182 Boitiers - Accessoires
S46998-A2-R200 Boitiers - Accessoires
S46998-A2-R201 Boitiers - Accessoires
S46998-A2-R235 Boitiers - Accessoires
S46998-A2-R236 Boitiers - Accessoires
S46998-A2-R238 Boitiers - Accessoires
S46998-A2-R245 Boitiers - Accessoires
S46998-A2-R267 Boitiers - Accessoires
S46998-A2-R269 Boitiers - Accessoires
S46998-A2-R272 Boitiers - Accessoires
S46998-A2-R276 Boitiers - Accessoires
S46998-A2-R313 Boitiers - Accessoires
S46998-A2-R319 Boitiers - Accessoires
S46998-A2-R335 Boitiers - Accessoires
S46998-A2-R337 Boitiers - Accessoires
S46998-A2-R39 Boitiers - Accessoires
S46998-A2-R40 Boitiers - Accessoires
S46998-A2-R61 Boitiers - Accessoires
S46998-A2-R70 Boitiers - Accessoires
S46998-A2-R72 Boitiers - Accessoires
S46998-A2-R81 Boitiers - Accessoires
S46998-A2-R82 Boitiers - Accessoires
S46998-A2-R83 Boitiers - Accessoires
S46998-A2-R84 Boitiers - Accessoires
S46998-A2-R85 Boitiers - Accessoires
S46998-A2-R90 Boitiers - Accessoires
S46998-A2-R91 Boitiers - Accessoires
S46998-A2-R92 Boitiers - Accessoires
S46998-A2-R98 Boitiers - Accessoires
S46998-A2-R99 Boitiers - Accessoires
S46998-A22-R2 Boitiers - Accessoires
S46998-A22-R4 Boitiers - Accessoires
S46998-A22-R5 Boitiers - Accessoires
S46998-A22-R9 Boitiers - Accessoires
S46998-A4-A1 Boitiers - Accessoires
S46998-A4-A40 Boitiers - Accessoires
S46998-A4-A41 Boitiers - Accessoires
S46998-A4-A48 Boitiers - Accessoires
S46998-A4-A60 Boitiers - Accessoires
S46998-A4-A61 Boitiers - Accessoires
S46998-A4-A75 Boitiers - Accessoires
S46998-A6-R1 Boitiers - Accessoires
S46998-A6-R2 Boitiers - Accessoires
S46998-M0001-A003 Boitiers - Accessoires
S46998-M1-A3 Boitiers - Accessoires
S46998-M1-A4 Boitiers - Accessoires
S46998-M1-A5 Boitiers - Accessoires
S46998-M3-A11 Boitiers - Accessoires
S46998-M8-A1 Boitiers - Accessoires
S46998-M8-A2 Boitiers - Accessoires
S46998-M8-A3 Boitiers - Accessoires
S46998-M8-A4 Boitiers - Accessoires
S46998-M8-A5 Boitiers - Accessoires
S46998-M8-A6 Boitiers - Accessoires
S46999-Z12-A1 Boitiers - Accessoires