text.skipToContent text.skipToNavigation

UCNCP Closures

Corning universal closures family is designed to protect splices and store excess buffer tube lengths to fiber optic cables.

The body of the closure consists of a mechanical or heat-shrinkable end cap (type UCNCP) and a canister held together by means of a clamping ring. All components are made of thermoplastic material, resistant against common environmental influences.

The heat-shrinkable end cap is one single pre-molded piece with sealed ports. It has one oval port for mid span access of one cable and various round ports for branching cables: the number and size of round ports depend on the closure size. A permanent elastic sealing ring allows the closure to be tightly closed and reentered.


Products

Product Number Product Name
S46998-A2-A117 UCNCP Closures, 9-24 MAX, with mechanical sealing
S46998-A2-A118 UCNCP Closures, 9-28 MAX, with mechanical sealing
S46998-A2-A130 UCNCP Closures, 5-18, with mechanical sealing
S46998-A2-A131
S46998-A2-A132
S46998-A2-A133
S46998-A2-A134 UCNCP Closures, 9-18, with mechanical sealing
S46998-A2-A135
S46998-A2-A160 UCNCP Closures, 9-20 MAX, with mechanical sealing
S46998-A2-A163 Fechamento da cúpula UCNCP 9-20 com sistema MAX, com tampa mecânica e armazenamento extra de buffer
S46998-A2-A164 UCNCP Closures, 9-24 MAX, with mechanical sealing and extra buffer tube storage
S46998-A2-A165 Fechamento da cúpula UCNCP 9-28 com sistema MAX, com tampa mecânica e armazenamento extra de buffer
S46998-A2-A180 UCNCP 20/09 Dome Encerramento com sistema MAX, com tampa encolher-calor
S46998-A2-A181 UCNCP Closures, 9-24 MAX, with heat-shrink sealing
S46998-A2-A182 Fechamento da cúpula UCNCP 9-28 com sistema MAX, com sistema de fechamento termocontrátil, fechamento da cúpula UCNCP 9-28, com vedação termocontrátil
S46998-A2-A183 Fechamento da cúpula UCNCP 9-20 com sistema MAX, com sistema de fechamento termocontrátil e armazenamento extra de buffer, fechamento da cúpula UCNCP 9-20, com vedação termocontrátil
S46998-A2-A184 Fechamento da cúpula UCNCP 9-24 com sistema MAX, com sistema de fechamento termocontrátil e armazenamento extra de tubo loose, fechamento da cúpula UCNCP 9-24, com vedação termocontrátil
S46998-A2-A185 Fechamento da cúpula UCNCP 9-28 com sistema MAX, com sistema de fechamento termocontrátil e armazenamento extra de buffer, fechamento de cúpula UCNCP 9-28, com vedação termocontrátil
S46998-A2-A40 Encerramentos da UCNCP, 5-10, tipo-S
S46998-A2-A41 UCNCP Closures, 7-10 in-line closure, S-type
S46998-A2-A42 Encerramentos da UCNCP, 7-20, tipo-S
S46998-A2-A43 Encerramentos da UCNCP, 9-20, tipo-S
S46998-A2-A44 Encerramentos da UCNCP, 7-10, tipo-E
S46998-A2-A45 Encerramentos da UCNCP, 7-20, tipo-E
S46998-A2-A46 UCNCP Closures, 9-20 in-line closure, E-type