80610581698
SLiC® Copper Closure Floating Bond and Rubber End Seal - 9.6-in Max Splice Bundle, SLIC-9.6X36
General Specifications
| Product Number | 80610581698 |
| Environment | Outdoor |
| Mounting Type | Strand-mount |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Closure Type | Free-Breathing, Butt, In-line |
Design - Connector
| Connector Type | Discrete, Modular |
Dimensions
| Length | 36 in |