text.skipToContent text.skipToNavigation

UCAO 3 - 6 In-line Closure

Corning's UCAO closure provides environmental protection for splices of fiber optic cables. In addition, the unit provides excellent cable strain-relief and space for slack buffer tube storage.

Due to the compact design, it is ideal for splicing cables with low to medium fiber counts. Easy accessibility makes this closure ideal for access networks.

The body of the closure consists of two half shells made of thermoplastic material resistant against common environmental influences. The intersection of the half shells is sealed by means of a reusable silicone ring.

The two cable entry ports on each end face of the closure can each accommodate one cable with up to a 18 mm diameter.

The cable entries, sealed by means of a sealing tape, are situated underneath the cable sealing wedges in the lower half shell.

The closure can accommodate up to two splice trays each with a capacity of up to 12 fibers.

Number of Drop Adapters 0

Produkte

Produktnummer Produktname
S45754-A3-A75 UCAO 3 - 6 In-line Closure UCAO 3 - 6 In-line Closure