text.skipToContent text.skipToNavigation

U4-82WC-82WC-6-0000-NN-WW

UCAO OptiSheath® Closures  MultiFibre 16 in-line closure, without splitter

Contact Distributor for Lead Time

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splitter support Yes
Buffer Storage Installed
Bulletproof housing No
Central member fixing for main cable Yes
Colored trays No
Crimp splice count per tray 24
Crimp splice protector support Yes
Customer logo on housing On demand
Distribution cable port count 2
Distribution cable range 6.7 mm  to  15.7 mm   
Grounding system Metric
Heat shrink splice count per tray 24
Heat shrink splice protector support Yes
Main cable circular port count 2
Main cable oval port count 0
Maximum splice fiber capacity 144 splices
Maximum tray count 6
Number of Drop Adapters 16
Splice Tray Type MFT
SplicePak splice count per tray 12
SplicePak splice protector support Yes
Supported cables Flat Drop Cable
System MFT
Trays pre-installed On demand
Water sensor tray No
Ordering Information
Shipping Width 180 mm
Shipping Depth 125 mm
Units per Delivery 1/1
OptiTap® Cable Assembly connector ports for customer drop terminations
Lower installation cost
Increased connection
Up to 16 drop ports (8, 12, or 16)
Flexible for many network scenarios
Splitters can be accommodated including adding capacity after initial installation
Highly reliable system with high closure sealing performance
Reduce initial network capital cost
IP68 Rated