Connector Type
Fiber Category
Housing Color
Boot Color
Corning Logo
Yes
Keyed
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| 95-050-KY-Z | Unicam Connectors, LC, 50 um Multimode OM2, Yellow | |
| 95-050-51 | Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber | |
| 95-000-KR | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red | |
| 95-050-KE-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Orange | |
| 95-05X-KG-Z | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Green | |
| 95-05X-KN | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Blue | |
| 95-200-KB | Unicam Connectors, LC, Keyed, Single-mode (OS2), Black | |
| 95-05X-KE-Z | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Orange | |
| 95-05X-KY-Z | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Yellow | |
| 95-050-KB-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Black | |
| 95-05X-KS | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Slate | |
| 95-000-KG | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Green | |
| 95-000-99-Z | Unicam Connectors, LC, Organizer Pack, 62.5 µm Multimode (OM1), Beige | |
| 95-000-41 | Unicam Connectors, SC, 62.5 µm Multimode (OM1), Beige | |
| 95-000-41-Z | Unicam Connectors, SC, Organizer Pack, 62.5 µm Multimode (OM1), Beige | |
| 95-000-50 | Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber | |
| 95-000-51 | Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber | |
| 95-000-51-Z | Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber | |
| 95-000-99 | Unicam Connectors, LC, 62.5 µm Multimode (OM1), Beige | |
| 95-000-KB-Z | Unicam Connectors, LC, 62.5 µm Multimode (OM1), Black | |
| 95-000-KG-Z | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Green | |
| 95-000-KR-Z | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red | |
| 95-000-KS | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Slate | |
| 95-000-KV | Unicam Connectors, LC, 62.5 µm Multimode (OM1), Violet | |
| 95-000-KV-Z | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Violet | |
| 95-050-40 | Unicam Connectors, SC, 50 µm Multimode (OM2), Black | |
| 95-050-41-Z | Unicam Connectors, SC, Organizer pack, 50 µm Multimode (OM2), Black | |
| 95-050-50 | Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber | |
| 95-050-51-X-Z | Unicam Connectors, ST® compatible, 50 µm Multimode (OM3/OM4), Amber | |
| 95-050-90 | Unicam Connectors, LC, 50 µm Multimode (OM2), Black | |
| 95-050-99-X | Unicam Connectors, LC, 50 µm Multimode (OM3/OM4), Black | |
| 95-050-99-X-Z | Unicam Connectors, LC, Organizer Pack, 50 µm Multimode (OM3/OM4), Black | |
| 95-050-99-Z | Unicam Connectors, LC, Organizer pack, 50 µm Multimode (OM2), Black | |
| 95-050-KG | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Green | |
| 95-050-KG-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Green | |
| 95-050-KN | Unicam Connectors, LC, 50 um Multimode OM2, Blue | |
| 95-050-KR | ||
| 95-050-KR-Z | ||
| 95-050-KS | ||
| 95-050-KV-Z | ||
| 95-050-KY | ||
| 95-05X-KB | ||
| 95-05X-KB-Z | ||
| 95-05X-KG | ||
| 95-05X-KN-Z | ||
| 95-05X-KR | ||
| 95-05X-KS-Z | ||
| 95-05X-KV-Z | ||
| 95-200-44 | ||
| 95-200-44-Z | ||
| 95-200-51-Z | ||
| 95-200-94 | ||
| 95-200-94-Z | ||
| 95-200-99 | ||
| 95-200-KG | ||
| 95-200-KR-Z | ||
| 95-200-KE | ||
| 95-050-KV | ||
| 95-000-KE-Z | ||
| 95-200-41 | ||
| 95-200-KY-Z | ||
| 95-05X-KR-Z | ||
| 95-050-41 | ||
| 95-200-51 | ||
| 95-000-40 | ||
| 95-200-KV | ||
| 95-200-KN-Z | ||
| 95-000-40-Z | ||
| 95-000-50-Z | ||
| 95-000-KB | ||
| 95-000-KE | ||
| 95-000-KN | ||
| 95-000-KN-Z | ||
| 95-000-KS-Z | ||
| 95-000-KY-Z | ||
| 95-050-40-Z | ||
| 95-050-41-X | ||
| 95-050-41-X-Z | ||
| 95-050-50-Z | ||
| 95-050-51-X | ||
| 95-050-99 | ||
| 95-050-KB | ||
| 95-050-KE | ||
| 95-050-KN-Z | ||
| 95-050-KS-Z | ||
| 95-05X-KE | ||
| 95-05X-KV | ||
| 95-05X-KY | ||
| 95-200-41-Z | ||
| 95-200-99-Z | ||
| 95-200-KB-Z | ||
| 95-200-KE-Z | ||
| 95-200-KG-Z | ||
| 95-200-KN | ||
| 95-200-KR | ||
| 95-200-KS | ||
| 95-200-KS-Z | ||
| 95-200-KY |