No Polish Connectors Plus (NPC+)
The No Polish Connector Plus (NPC+™) is Corning’s fastest and simplest field installable fiber connector, designed to deliver reliable optical performance with minimal tools and training. Featuring a factory polished end-face and a tool less mechanical splice design, NPC+ enables technicians to achieve consistent, high-quality terminations in seconds—without field polishing, fusion splicing, or proprietary installation tools. Engineered for speed, simplicity, and performance, NPC+ is ideal for drop repairs, restoration work, and on demand fiber terminations wherever an SC or LC connector footprint is required.
Pulido
Tipo de conector
Categoría de la fibra
Color de la carcasa
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| NPCP-SCA-60 | Conector Livre de Polimento Además SC APC, FS, 250/900 μm | |
| NPCP-SC-OM34-120-C | Sin conectores polacos Plus (NPC+) | |
| NPCP-SC-OM2-120-C | Sin conectores polacos Plus (NPC+) | |
| NPCP-LCU-SM-12 | Sin conectores polacos Plus (NPC+) | |
| NPCP-LC-OM2-12 | Sin conectores polacos Plus (NPC+) | |
| NPCP-LC-OM4-12 | Conector Livre de Polimento Además LC/OM4/250/900 (12 pieces) | |
| NPCP-SCA-120-C | Conector Livre de Polimento Además SC APC, FS, 250/900μm (inclui um EasyCleaver e uma trava para fibras com cobertura semi-tight) | |
| NPCP-SCA-48 | Conector Livre de Polimento Además SC APC, FS, 250/900 μm | |
| NPCP-SC-OM2-48 | Sin conectores polacos Plus (NPC+) | |
| NPCP-SC-OM34-48 | Sin conectores polacos Plus (NPC+) | |
| NPCP-SCU-SM-120-C | Sin conectores polacos Plus (NPC+) | |
| NPCP-SCU-SM-48 | Sin conectores polacos Plus (NPC+) | |
| NPCP-LCA-SM-12 | Sin conectores polacos Plus (NPC+) |