UY-BOX
Presslok™ Splice Connectors UY, Box
您可能还感兴趣
通用规范
产品编码 | UY-BOX |
EAN Code | 4059496712696 |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector Type | Butt |
Conductor | 26 - 22 AWG |
Ordering Information
Packaging Method | Box |
Units per Delivery | 100/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults