CAH-OVEN-TMR
Fiber Optic Connector Accessories Cable Assembly House Heat-Cure Oven with timer
General Specifications
Product Number | CAH-OVEN-TMR |
Product Type | Connector Tools and Toolkits |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -18 °C to 50 °C (-0.4 °F to 122 °F ) |
Temperature Range, Storage | -40 °C to 60 °C (-40 °F to 140 °F ) |
Ordering Information
Units per Delivery | 1/1 |