NPC+ (No Polish Connector)


The NPC+ (No Polish Connector) eliminates field polishing, loose parts, and termination tools. The innovative buffer clamp design eliminates rework by delivering superior twist and transmission with applied load (TWAL) mechanical performance. After fiber preparation and cleaving, installation is a simple three-step process: insert fiber, actuate splice, activate the buffer clamp. Faster than fusion splicing, the NPC+ delivers savings in installation expense and reduces overall complexity of termination.
Fiber Category
Housing Color
Polish
Connector Type
Products
Product Number | Product Name | |
---|---|---|
NPCP-LC-OM2-12 | NPC+ (No Polish Connector), NPC+ LC/OM2/250/900 (12 pieces) | |
NPCP-LC-OM4-12 | NPC+ (No Polish Connector), NPC+ LC/OM4/250/900 (12 pieces) | |
NPCP-LCU-SM-12 | NPC+ (No Polish Connector), NPC+ LC/UPC/SM/250/900 (12 pieces) | |
NPCP-SC-OM2-120-C | NPC+ (No Polish Connector), NPC+ SC/OM2/250/900 (120 pieces) | |
NPCP-SC-OM2-48 | NPC+ (No Polish Connector), NPC+ SC/OM2/250/900 | |
NPCP-SC-OM34-120-C | NPC+ (No Polish Connector), NPC+ SC/OM3/4/250/900 (120 pieces) | |
NPCP-SC-OM34-48 | NPC+ (No Polish Connector), NPC+ SC/OM3/4/250/900 | |
NPCP-SCA-120-C | NPC+ (No Polish Connector), SC APC, FS, 250/900 μm including one EasyCleaver and one semi-tight buffer clamp | |
NPCP-SCA-48 | NPC+ (No Polish Connector), SC APC, FS, 250 µm and 900 µm | |
NPCP-SCA-60 | NPC+ (No Polish Connector), SC APC, FS, 250 µm and 900 µm | |
NPCP-SCU-SM-120-C | NPC+ (No Polish Connector), NPC+ SC UPC/SM/250/900 (120 pieces) | |
NPCP-SCU-SM-48 | NPC+ (No Polish Connector), NPC+ SC/UPC/SM/250/900 |