text.skipToContent text.skipToNavigation

No Polish Connectors Plus (NPC+)

The No Polish Connector Plus (NPC+™) is Corning’s fastest and simplest field installable fiber connector, designed to deliver reliable optical performance with minimal tools and training. Featuring a factory polished end-face and a tool less mechanical splice design, NPC+ enables technicians to achieve consistent, high-quality terminations in seconds—without field polishing, fusion splicing, or proprietary installation tools. Engineered for speed, simplicity, and performance, NPC+ is ideal for drop repairs, restoration work, and on demand fiber terminations wherever an SC or LC connector footprint is required.


Productos

Número del producto Nombre del producto
NPCP-SCA-60 Conector Livre de Polimento Además SC APC, FS, 250/900 μm
NPCP-SC-OM34-120-C Sin conectores polacos Plus (NPC+)
NPCP-SC-OM2-120-C Sin conectores polacos Plus (NPC+)
NPCP-LCU-SM-12 Sin conectores polacos Plus (NPC+)
NPCP-LC-OM2-12 Sin conectores polacos Plus (NPC+)
NPCP-LC-OM4-12 Conector Livre de Polimento Además LC/OM4/250/900 (12 pieces)
NPCP-SCA-120-C Conector Livre de Polimento Además SC APC, FS, 250/900μm (inclui um EasyCleaver e uma trava para fibras com cobertura semi-tight)
NPCP-SCA-48 Conector Livre de Polimento Además SC APC, FS, 250/900 μm
NPCP-SC-OM2-48 Sin conectores polacos Plus (NPC+)
NPCP-SC-OM34-48 Sin conectores polacos Plus (NPC+)
NPCP-SCU-SM-120-C Sin conectores polacos Plus (NPC+)
NPCP-SCU-SM-48 Sin conectores polacos Plus (NPC+)
NPCP-LCA-SM-12 Sin conectores polacos Plus (NPC+)