text.skipToContent text.skipToNavigation

ADAPTER-PUSHLOK-SF

Evolv® Pushlok®  Single Fiber Adapter

Typische Lieferzeit: 28 Tag(e) Die tatsächliche Lieferzeit wird nach Erhalt der Bestellung bestätigt.
Allgemeine Spezifikation
Produktnummer ADAPTER-PUSHLOK-SF
Brand Evolv®
Product Type Fiber Optic Adapters
Environment Outdoor
Fiber Category Single-mode (OS2)
Product Type Fiber Optic Adapters
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Adapter
Housing Color Black
Housing Material Plastic
Adapter Style Standard
Adapter Type Pushlok
Optical Specifications - Connector
Polish APC
Dimensions
Height 28.5 mm
Width 28.5 mm
Depth 100 mm
Ordering Information
Packaging Method Box
Units per Delivery 10/1
Shipping Height 4.5 in
Shipping Width 2.75 in
Shipping Depth 7 in

Replaces Pushlok® terminal

For less dense or rural applications
Lower installation cost
Increased connection
Durability
Weather resistant and robust design
Small form factor
Optimizes space in pedestals/handholes
Low profile
Discrete ports for single fiber adaptability
Low insertion loss
Factory polished connector endfaces mate directly
Meets IP 68 ratings once fully connected
50 lb. cable pull out strength