Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24
The application-neutral Everon® Copper Datacom category 6 patch cords is unscreened (U/UTP). They are assembled with unshielded RJ45 connectors on each end. The PVC patch cords are flame retardant according to IEC 60332-1. Everon Copper Datacom CCAVME patch cords provide additional latch protection. They are available in various lengths and colors.
Lengths
Outer Jacket Color
Packaging Method
Corn Starch Bag
Products
| Product Number | Product Name | |
|---|---|---|
| CCAVME-D1002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, gray, 0.5 m | |
| CCAVME-D1002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, gray, 1 m | |
| CCAVME-D1002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, gray, 2 m | |
| CCAVME-D1002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, gray, 3 m | |
| CCAVME-D1002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, gray, 5 m | |
| CCAVME-D1002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, gray, 10 m | |
| CCAVME-D2002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, blue, 0.5 m | |
| CCAVME-D2002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, blue, 1 m | |
| CCAVME-D2002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, blue, 2 m | |
| CCAVME-D2002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, blue, 3 m | |
| CCAVME-D2002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, blue, 5 m | |
| CCAVME-D2002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, blue, 10 m | |
| CCAVME-D3002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, yellow, 0.5 m | |
| CCAVME-D3002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, yellow, 1 m | |
| CCAVME-D3002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, yellow, 2 m | |
| CCAVME-D3002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, yellow, 3 m | |
| CCAVME-D3002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, yellow, 5 m | |
| CCAVME-D3002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, yellow, 10 m | |
| CCAVME-D4002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, green, 0.5 m | |
| CCAVME-D4002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, green, 1 m | |
| CCAVME-D4002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, green, 2 m | |
| CCAVME-D4002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, green, 3 m | |
| CCAVME-D4002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, green, 5 m | |
| CCAVME-D4002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, green, 10 m | |
| CCAVME-D5002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, red, 0.5 m | |
| CCAVME-D5002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, red, 1 m | |
| CCAVME-D5002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, red, 2 m | |
| CCAVME-D5002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, red, 3 m | |
| CCAVME-D5002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, red, 5 m | |
| CCAVME-D5002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, red, 10 m | |
| CCAVME-D6002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, black, 0.5 m | |
| CCAVME-D6002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, black, 1 m | |
| CCAVME-D6002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, black, 2 m | |
| CCAVME-D6002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, black, 3 m | |
| CCAVME-D6002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, black, 5 m | |
| CCAVME-D6002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, black, 10 m | |
| CCAVME-D9002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, white, 0.5 m | |
| CCAVME-D9002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, white, 1 m | |
| CCAVME-D9002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, white, 2 m | |
| CCAVME-D9002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, white, 3 m | |
| CCAVME-D9002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, white, 5 m | |
| CCAVME-D9002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, white, 10 m | |
| CCAVME-DA002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, orange, 0.5 m | |
| CCAVME-DA002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, orange, 1 m | |
| CCAVME-DA002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, orange, 2 m | |
| CCAVME-DA002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, orange, 3 m | |
| CCAVME-DA002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, orange, 5 m | |
| CCAVME-DA002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, orange, 10 m | |
| CCAVME-DB002-A005-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, aqua, 0.5 m | |
| CCAVME-DB002-A010-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, aqua, 1 m | |
| CCAVME-DB002-A020-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, aqua, 2 m | |
| CCAVME-DB002-A030-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, aqua, 3 m | |
| CCAVME-DB002-A050-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, aqua, 5 m | |
| CCAVME-DB002-A100-C0 | Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24, aqua, 10 m |