
80611338593
Cross-Connect Cabinet Pad mount, 4220T, empty
General Specifications
Product Number | 80611338593 |
Environment | Outdoor |
Product Type | Cabinet |
Access Type | Single Sided |
Cabinet Type | 4220 Series |
Mounting Type | Pad-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Almond |
Pair Count | 3600 |
Dimensions
Height | 6875 in |
Width | 44 in |
Depth | 18 in |