
80611494016
Cross-Connect Cabinet Pad mount, 4230MF, empty
General Specifications
Product Number | 80611494016 |
Environment | Outdoor |
Product Type | Cabinet |
Access Type | Double Sided |
Cabinet Type | 4230 Series |
Mounting Type | Pad-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Almond |
Pair Count | 3000 |
Dimensions
Height | 4975 in |
Width | 76.75 in |
Depth | 2525 in |