Everon® Copper Datacom Patch Cable Guides
The Everon® Copper Datacom Patch Cord Guides accept TP patch cords at the transition from horizontal to vertical cable routing enabling a tidy and easy-to-use cable management between patch panels and network gear in equipment and distribution racks. The cable guides are available in three different sizes and provide secure hold sparing the need for an additional cable management layer in the 19-in U-space: WAXWSW-0000x-C006 (1U, holds up to 30 TP patch cords) WAXWSW-0000x-C009 (1U, holds up to 20 TP patch cords) WAXWSW-0000x-C010 (1.5U, holds up to 30 TP patch cords)
Color
Black
Housing Material
Steel, RAL 9005
Height Unit
1U
Dimensions (L x W x H)
40 x 66 x 55 mm
Products
| Product Number | Product Name | |
|---|---|---|
| WAXWSW-00008-C006 | Everon® Copper Datacom Patch Cable Guides 1U, black |