TKT-CLEAN-SFC
Fiber Optic Cleaning Toolkit Single-fiber and Duplex connectors
Especificações gerais
Número do produto | TKT-CLEAN-SFC |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 22.86 cm |
Width | 31.75 cm |
Depth | 1524 cm |
Weight | 16 kg |
Ordering Information
Package Contents | Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case |
Packaging Method | Individual Pack |
Units per Delivery | 1/1 |
Solvents are non-hazardous and ozone-safe
Shippable by air
Contains product for "
and "
Cleaners for "
clean dissipate static