TKT-CLEAN-SFC
Fiber Optic Cleaning Toolkit Single-fiber and Duplex connectors
通用规范
| 产品编码 | TKT-CLEAN-SFC |
| Product Type | Accessories |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 22.86 cm |
| Width | 31.75 cm |
| Depth | 1524 cm |
| Weight | 16 kg |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case |
| Units per Delivery | 1/1 |
Solvents are non-hazardous and ozone-safe
Shippable by air
Contains product for "
and "
Cleaners for "
clean dissipate static