
G7575AEQLZDDU010M
EDGE™ High-Fiber-Count Indoor Trunk MTP® (NP) to MTP (NP), 840/840 mm Legs, 384F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m
General Specifications
Product Number | G7575AEQLZDDU010M |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE™ Trunk |
Pulling grip | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 384 |
Polarity | Universal, TIA-568 Type-B |
Strain-Relief Bracket Type | 2 |
Mechanical Specifications
Nominal Outer Diameter | 18 mm |
Max. Tensile Strength for Installation | 440 N |
Min. Bend Radius Installation | 295 mm |
Min. Bend Radius Operation | 95 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 98 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Reflectance, Typical | ≤ -55 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Reflectance, Typical | ≤ -55 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Furcation - Connector A
Leg Length | 838 mm -0 / +76mm |
Leg Color | Aqua |
Leg Diameter | 2 mm |
Furcation - Connector B
Leg Color | Aqua |
Leg Diameter | 2 mm |
Leg Length | 838 mm -0 / +76mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N |
Grip Outer Diameter | 38.1 mm |
Pulling Grip - Connector B
Min. Duct Size Diameter | 50 mm |
Dimensions
Length | 10 m |
Cable Weight | 267.3 kg/km |
Ordering Information
Units per Delivery | 1/1 |