001WTZ-42N49NG4
MiniXtend® Indoor MicroCable J-B(ZN)H 1x(1x1) Contour™, Cca-s1a,d0,a1, DIN VDE, Reel in a box
Spécifications générales
| Référence du produit | 001WTZ-42N49NG4 |
| Installation Methods | Riser, Horizontal, Microduct, General Building Applications |
| Cable Type | Loose Tube |
| Environment | Indoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Contour 190 |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-B(ZN)H |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca, s1a, d0, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IEC 60794-1-21, IEC 60794-1-22, IEC 60794-2-20 |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
| Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
| Notes | Temperature Range, Operation depends on fiber used inside the cable. SMF-28® Contour Pro: -10 °C - 60 °C and SMF-28® Contour Fit: 0 °C - 60 °C |
Cable Design
| Cable Marking | Meter - Handset - CPR Data - Sine - CORNING - Fibre Optic Cable - Year - Cable Description - LSZH(TM)/FRNC |
| Fiber Count | 1 |
| Outer Jacket Color | White |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 0.4 mm |
| Number of Filling Elements | 3 |
| Strength Members | Aramid Yarn |
| Cable Marking Method | Inkjet printing |
| Cable Marking Color | Black |
| Fiber Coloring | Red |
| Fibers per Tube | 1 |
| Color Code Standards | DIN VDE |
| Inner Tube Diameter | 0.8 mm |
Mechanical Specifications
| Crush Resistance | 500 N/10 cm |
| Max. Tensile Strength for Installation | 400 N |
| Min. Bend Radius Installation | 15 mm |
| Min. Bend Radius Operation | 15 mm |
| Nominal Outer Diameter | 2.1 mm |
Optical Characteristics
| Fiber Code | W |
| Performance Option Code | 49 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 190 µm |
| Fiber Name | Contour™ Fiber |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2 |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
Dimensions
| Cable Weight | 4.9 kg/km |
Ordering Information
| Minimum Order Quantity | 2000 m |
| Packaging Method | Reel in a Box, 500 m |
Improved cable and fiber density
Reduced cable diameter for installation in micro ducts with 4mm minimum inner diameter
Fully dielectric
No grounding required
Optimized for air-assisted install in microducts
Capable of installation distances up to 150m (492 ft)