text.skipToContent text.skipToNavigation

Corning MiniXtend® Indoor MicroCable for FTTH Application. Cables with flame-retardant jackets and best possible fire performance, designed for indoor installation, typically vertical in building ducts or conduits, as well as for cabling between floor distributors. Cables are suitable for blowing up to 150m, as well as routing within a Corning® Clear Track Hallway. All variants are available in either Telcordia or DIN VDE color code standard, as well in two different standard lengths, as 2km reel or 500m reel-in-a-box. All cables available either in B2ca-s1a,d0,a1 or Cca-s1a,d0,a1 CPR class.

Color Code Standards DIN VDE
Reaction to Fire B2ca, s1a, d0, a1
Fiber Category SMF-28® Contour Fit
Reel Size Standard

Produits

Référence du produit Nom du produit
004ZTZ-42N61NDC MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) Contour™, B2ca-s1a,d0,a1, DIN VDE
006ZTZ-42N61NDC MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) Contour™, B2ca-s1a,d0,a1, DIN VDE
012ZTZ-42N61NDC MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) Contour™, B2ca-s1a,d0,a1, DIN VDE