text.skipToContent text.skipToNavigation

072ER5-T3122A20

ALTOS® Loose Tube Steel Armor Double Jacket Outdoor Cable LT 2.3  6x12 E9 SMF-28e+® ITU G652.D LT 2.3

Contact Distributor for Lead Time

General Specifications
Product Number 072ER5-T3122A20
EAN Code 4056418145198
Cable Type Loose Tube
Environment Outdoor
Product Type Corrugated Steel Armor
Fiber Category Single-mode (OS2)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y(SR)2Y
Application Direct Buried,  Duct 
Cable geometry Round
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)2Y(SR)2Y 6X12 E9 LT 2.3
Central Element Glass reinforced Plastic (Dielectric)
Fiber Count 72
Number of Ripcords 3
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Tensile Strength Elements and/or Armoring - Layer 1 Corrugated steel tape armor
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White
Buffer Tube Diameter 2.25 mm
Central Element Diameter 2.5 mm
Inner Jacket Material Linear Low Density Polyethylene (LLDPE)
Number of Active Tubes 6
Number of Tube Positions 6
Tape, Layer 1 Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 3000 N/10 cm
Max. Tensile Strength for Installation 2700 N
Min. Bend Radius Installation 308 mm
Min. Bend Radius Operation 245 mm
Nominal Outer Diameter 14 mm 
Optical Characteristics
Fiber Code E
Performance Option Code 22
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.06 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 172 kg/km
Max. cable length per reel/drum 6000 m
Waterblocking technology
OSP (outdoor) applications
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access