text.skipToContent text.skipToNavigation

ADP-DSCS-CCBFL-NLS

Fiber Optic Adapters  Full-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black

Livraison normale en 14 jour(s) Délais de livraison à reception de la commande.
Spécifications générales
Référence du produit ADP-DSCS-CCBFL-NLS
Product Type Fiber Optic Adapters
Fiber Category 50 µm MM (OM2)
Product Type Fiber Optic Adapters
Corning Logo No
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings TIA/EIA-604 
Design - Adapter
Housing Color Black
Housing Material Composite
Adapter Style Hybrid
Adapter Type ST® compatible - SC Duplex
Insert Ceramic
Ordering Information
Packaging Bulk Pack
Package Contents 50 adapters, ST® Compatible to SC Duplex
Units per Delivery 50/1