95-201-61-SP
Anaerobic Connectors FC, Single-mode (OS2)
Allgemeine Spezifikation
| Produktnummer | 95-201-61-SP |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Corning Logo | Yes |
| Keyed (security) | No |
| Technology | Field Polish (anaerobic) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C bis 75 °C (-40 °F bis 167 °F ) |
Design - Connector
| Connector Type | FC |
| Housing Color | Metal |
| Housing Material | Metal |
| Boot Color | White |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.75 dB |
| Reflectance | ≤ -40 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Connector, Crimp Band (1.6/2.0 mm), Crimp Band (3.0 mm), Boot (900 µm), Boot (2.0 mm), Boot (3.0 mm) |
| Units per Delivery | 1/1 |
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel