No Polish Connectors Plus (NPC+)
The No Polish Connector Plus (NPC+™) is Corning’s fastest and simplest field installable fiber connector, designed to deliver reliable optical performance with minimal tools and training. Featuring a factory polished end-face and a tool less mechanical splice design, NPC+ enables technicians to achieve consistent, high-quality terminations in seconds—without field polishing, fusion splicing, or proprietary installation tools. Engineered for speed, simplicity, and performance, NPC+ is ideal for drop repairs, restoration work, and on demand fiber terminations wherever an SC or LC connector footprint is required.
Polish
Connector Type
Fiber Category
Housing Color
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| NPCP-LC-OM2-12 | No Polish Connectors Plus, (NPC+) LC/OM2/250/900 (12 pieces) | |
| NPCP-LC-OM4-12 | No Polish Connectors Plus, (NPC+) LC/OM4/250/900 (12 pieces) | |
| NPCP-LCU-SM-12 | No Polish Connectors Plus, (NPC+) LC/UPC/SM/250/900 (12 pieces) | |
| NPCP-SC-OM2-120-C | No Polish Connectors Plus, (NPC+) SC/OM2/250/900 (120 pieces) | |
| NPCP-SC-OM2-48 | No Polish Connectors Plus, (NPC+) SC/OM2/250/900 | |
| NPCP-SC-OM34-120-C | No Polish Connectors Plus, (NPC+) SC/OM3/4/250/900 (120 pieces) | |
| NPCP-SC-OM34-48 | No Polish Connectors Plus, (NPC+) SC/OM3/4/250/900 | |
| NPCP-SCA-120-C | No Polish Connectors Plus, SC APC, FS, 250/900 μm including one EasyCleaver and one semi-tight buffer clamp | |
| NPCP-SCA-48 | No Polish Connectors Plus, SC APC, FS, 250 µm and 900 µm | |
| NPCP-SCA-60 | No Polish Connectors Plus, SC APC, FS, 250 µm and 900 µm | |
| NPCP-SCU-SM-120-C | No Polish Connectors Plus, (NPC+) SC UPC/SM/250/900 (120 pieces) | |
| NPCP-SCU-SM-48 | No Polish Connectors Plus, (NPC+) SC/UPC/SM/250/900 |