OSNP-FIOT-SST
OptiTap® Field-Installable Connector SST FIOT Connector
                General Specifications
        | Product Number | OSNP-FIOT-SST | 
| Product Type | Field-Installable Connectors | 
| Fiber Category | Single-mode (OS2) | 
| Product Type | Field-Installable Connectors | 
| Corning Logo | Yes | 
| Keyed (security) | No | 
| Technology | No-Epoxy/No-Polish | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Operation | -40 °C to 60 °C (-40 °F to 140 °F ) | 
                Design - Connector
        | Connector Type | SC | 
| Housing Color | Black | 
| Boot Color | Black | 
| Cable Style | Drop | 
                Mechanical Specifications - Connector
        | Cable Compatibility | SST-Drop™ | 
                Optical Specifications - Connector
        | Polish | APC | 
| Reflectance | < -60 dB | 
                Ordering Information
        | Package Contents | OptiSnap Connector, Connector Hardened Body, Upper and Lower Half, Crimp Band | 
| Packaging Method | Individual Pack | 
| Units per Delivery | 1/1 | 
No-epoxy/no-polish or other consumables required
            Quick and easy installation, less than one minute per connector on average
        No need for electrical power for ovens or lights
            Reduces complexity
        Go/no-go feedback technology
            Immediate indication of successful termination