text.skipToContent text.skipToNavigation

OSNP-FIOT-SST-Z

OptiTap® Field-Installable Connector  SST FIOT Connector, pack of 25

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number OSNP-FIOT-SST-Z
Product Type Field-Installable Connectors
Fiber Category Single-mode (OS2)
Product Type Field-Installable Connectors
Compatibility Drop Cable 
Corning Logo Yes
Keyed (security) No
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  60 °C    (-40 °F  to  140 °F    )
Design - Connector
Connector Type SC
Housing Color Black
Boot Color Black
Cable Style Drop
Mechanical Specifications - Connector
Cable Compatibility SST-Drop™
Optical Specifications - Connector
Polish APC
Reflectance < -60 dB
Ordering Information
Packaging Method Bulk Pack
Package Contents 25 OptiSnap® Connector, 25 Connector Hardened Body, 25 Upper and 25 Lower Half, 25 Crimp Band
Units per Delivery 25/1
No-epoxy/no-polish or other consumables required
Quick and easy installation, less than one minute per connector on average
No need for electrical power for ovens or lights
Reduces complexity
Go/no-go feedback technology
Immediate indication of successful termination