text.skipToContent text.skipToNavigation

Produtos

Número do produto Nome do produto
95-050-KY-Z Unicam Connectors, LC, 50 um Multimode OM2, Yellow
95-050-51 Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber
95-000-KR Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red
95-050-KE-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Orange
95-05X-KG-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Green
95-05X-KN Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Blue
95-200-KB Unicam Connectors, LC, Keyed, Single-mode (OS2), Black
95-05X-KE-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Orange
95-05X-KY-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Yellow
95-050-KB-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Black
95-05X-KS Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Slate
95-000-KG Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Green
95-000-99-Z Unicam Connectors, LC, Organizer Pack, 62.5 µm Multimode (OM1), Beige
95-000-41 Unicam Connectors, SC, 62.5 µm Multimode (OM1), Beige
95-000-41-Z Unicam Connectors, SC, Organizer Pack, 62.5 µm Multimode (OM1), Beige
95-000-50 Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-51 Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-51-Z Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-99 Unicam Connectors, LC, 62.5 µm Multimode (OM1), Beige
95-000-KB-Z Unicam Connectors, LC, 62.5 µm Multimode (OM1), Black
95-000-KG-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Green
95-000-KR-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red
95-000-KS Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Slate
95-000-KV Unicam Connectors, LC, 62.5 µm Multimode (OM1), Violet
95-000-KV-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Violet
95-050-40 Unicam Connectors, SC, 50 µm Multimode (OM2), Black
95-050-41-Z Unicam Connectors, SC, Organizer pack, 50 µm Multimode (OM2), Black
95-050-50 Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber
95-050-51-X-Z Unicam Connectors, ST® compatible, 50 µm Multimode (OM3/OM4), Amber
95-050-90 Unicam Connectors, LC, 50 µm Multimode (OM2), Black
95-050-99-X Unicam Connectors, LC, 50 µm Multimode (OM3/OM4), Black
95-050-99-X-Z Unicam Connectors, LC, Organizer Pack, 50 µm Multimode (OM3/OM4), Black
95-050-99-Z Unicam Connectors, LC, Organizer pack, 50 µm Multimode (OM2), Black
95-050-KG Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Green
95-050-KG-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Green
95-050-KN Unicam Connectors, LC, 50 um Multimode OM2, Blue
95-050-KR
95-050-KR-Z
95-050-KS
95-050-KV-Z
95-050-KY
95-05X-KB
95-05X-KB-Z
95-05X-KG
95-05X-KN-Z
95-05X-KR
95-05X-KS-Z
95-05X-KV-Z
95-200-44
95-200-44-Z
95-200-51-Z
95-200-94
95-200-94-Z
95-200-99
95-200-KG
95-200-KR-Z
95-200-KE
95-050-KV
95-000-KE-Z
95-200-41
95-200-KY-Z
95-05X-KR-Z
95-050-41
95-200-51
95-000-40
95-200-KV
95-200-KN-Z
95-000-40-Z
95-000-50-Z
95-000-KB
95-000-KE
95-000-KN
95-000-KN-Z
95-000-KS-Z
95-000-KY-Z
95-050-40-Z
95-050-41-X
95-050-41-X-Z
95-050-50-Z
95-050-51-X
95-050-99
95-050-KB
95-050-KE
95-050-KN-Z
95-050-KS-Z
95-05X-KE
95-05X-KV
95-05X-KY
95-200-41-Z
95-200-99-Z
95-200-KB-Z
95-200-KE-Z
95-200-KG-Z
95-200-KN
95-200-KR
95-200-KS
95-200-KS-Z
95-200-KY