95-400-04-BPB
Boot Clips 90-degree, LC, bulk pack, 90-degree, 50 µm multimode (OM2), black
General Specifications
| Product Number | 95-400-04-BPB |
| Product Type | Accessories |
| Compatibility | LC |
| Components | Boot clips |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 70 °C (-13 °F to 158 °F ) |
Ordering Information
| Package Contents | 100 boot clips, black |
| Packaging Method | Bulk Pack |
| Units per Delivery | 100/1 |