TKT-100-02
CamSplice™ Mechanical Splice Toolkit CamSplice™ Mechanical Splice Toolkit, includes FBC-002 cleaver
General Specifications
| Product Number | TKT-100-02 |
| Product Type | Connector Tools and Toolkits |
| Product Type | Connector Tools and Toolkits |
| Technology | Mechanical Splice |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 24 cm |
| Width | 33 cm |
| Depth | 10 cm |
| Weight | 1.56 kg |
Ordering Information
| Package Contents | CamSplice™ Assembly Tool, Fiber Preparation Tools, Cleaning Tools |
| Units per Delivery | 1/1 |
Fiber alignment mechanism
Self-centers the fiber for accurate alignment end and low loss
No adhesive or epoxy required
Reduces splice time with no curing needed
Universal
One part fits all fiber coatings
Designed for difficult installation scenarios
Hand-held cleaver and unique tool kit design
Fiber alignment mechanism
Self-centers the fiber for accurate alignment end and low loss
No adhesive or epoxy required
Reduces splice time with no curing needed
Universal
One part fits all fiber coatings
Designed for difficult installation scenarios
Hand-held cleaver and unique tool kit design