HDC-BSD-01U
19 inch Buffer Storage Drawer 1U
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
| Housing Material | Aluminum and Plastic |
Dimensions
| Height | 44 mm |
| Width | 482 mm |
| Depth | 222 mm |
| Weight | 1.1 kg |
Ordering Information
| Shipping Weight | 1.95 kg |
| Height Unit | 1 U |
| Units per Delivery | 1/1 |
| Shipping Height | 65 mm |
| Shipping Width | 520 mm |
| Shipping Depth | 135 mm |
Including side covers and mounting accessories