text.skipToContent text.skipToNavigation

CDF-RJ-BKT

CDF Frame-mount bracket  for 1 U-clip

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 CDF-RJ-BKT
Product Type Accessories
Accessory Type PCH
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Color Black
配线箱材料 金属
Connector Specs
Housing Color Metal
Housing Material Metal
Dimensions
Height 150 mm
Weight 0.5 kg
Ordering Information
Shipping Weight 0.4 kg
Units per Delivery 1/1