CAB-JG
Cabinet Accessories Cabinet Jumper Guide Plate, 8 Separator Plate
Spécifications générales
Référence du produit | CAB-JG |
Product Type | Rack-Mountable Hardware |
Accessory Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Application | Central Office, Headend, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Connector Configuration | LC duplex |
Panel or Module Type | Centrix™ Cassette |
Splice Protectors Type | Heat Shrink Splice Protection |
Number of Splice Protectors | 36 |
Design - Adapter
Adapter Type | LC |
Connector Specs
Polish | UPC |
Ordering Information
Shipping Weight | 1 kg |
Units per Delivery | 1/1 |