CAB2DR2218SGB
Cabinet Accessories Door set 2200mm, 2x 600mm swinging with window + 1x 600mm hanging, short
General Specifications
| Product Number | CAB2DR2218SGB |
| Accessory Type | Centrix™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Color | Black |
Dimensions
| Height | 2400 mm |
| Weight | 55 kg |
Ordering Information
| Shipping Weight | 95 kg |
| Units per Delivery | 1/1 |