EDGE-BLNK-PRH
EDGE™ Port Replication Housing Accessory Blank Panel, holds up to 8 EDGE modules
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Color | Black |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 376 mm |
| Width | 439.4 mm |
| Weight | 0.2 kg |
Ordering Information
| Package Contents | Blank Panel for Port Replication Housing |
| Packaging Method | Cardboard box |
| Shipping Weight | 1.2 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 794 mm |
| Shipping Width | 130.2 mm |
| Shipping Depth | 4826 mm |