




EDGE-01U-EMOD
EDGE™ Housing, FX Accommodates up to 8 EDGE solutions modules and/or panels within a 1U space
General Specifications
Product Number | EDGE-01U-EMOD |
EAN Code | 4056418147796 |
Product Type | Housings |
Application | Data Center LAN/SAN |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 8 |
Number of Panels/Cassettes per Housing | 8 |
Fiber Density per Unit | 96 |
Housing Type | EDGE™ Fixed |
Panel or Cassette Type | EDGE™ |
Panel or Module Type | EDGE™ |
Fiber Capacity | 96 |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 445 mm |
Width | 432 mm |
Depth | 107 mm |
Ordering Information
Package Contents | EDGE™ Fixed 1U module bracket |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Shipping Height | 138 mm |
Shipping Width | 534 mm |
Shipping Depth | 201 mm |