text.skipToContent text.skipToNavigation

CCH-CS-PST

CCH Cassette  Pass-Through Splicing Applications

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 CCH-CS-PST
Product Type Rack-Mountable Hardware
Technology Fusion Splice
Mounting Type Rack 19-in,  Rack 23-in,  Wall-Mountable 
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606 
Environmental Conditions
Temperature Range, Operation -40 °C  -  70 °C    (-40 °F  -  158 °F    )
Design
Housing Type Rack-Mountable Hardware
Panel or Module Type CCH
Ordering Information
Shipping Weight 0.5 kg
Units per Delivery 1/1

Pass-through cassette holds 24 single-fiber splices or 6 mass fusion splices

Splice to full housing capacity and manage all splices inside the housing

Includes everything needed to convert a CCH housing for modular routing and/or splicing

Easy ordering and field installation

Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)